??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BFO 08,0-KB-1
HELP_VARIABLE
Company
Balluff
Description
Fastening Technology
Bill of material
BALLUFF BFO 08,0-KB-1
VERF
Availability
Available
BC
Order code
BAM00P0
TC
Product identifier
BFO 08,0-KB-1
PX
Product view
46781_00
GR
Diameter
mm
POS
position
mm
MOUNTING
Mounting
TECH
Tech. Details
Tech. Detail
ICON
W
Weight
0.011 Kg
TRAFFIC
Customs number
83024900
MANUALDE
Manual EN
MANUALEN
Manual EN
DESCRIPT
Description
Version = Mounting block, Use = for sensors Ø8 mm, Dimension = 16 x 20 x 12 mm, Mounting part = Screw M3
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.